NJ3-E2-03
Inductive proximity switch
Series NJ
Technical Data
Nr. of wires x diameter | 3x0,05 [mm²] |
Design | Inductive proximity switch |
Installation size | ALLGEMEIN-NJ |
Rated operating distance Sn | 0.60 [mm] |
Supply voltage max. | 30 [V DC] |
Supply voltage min. | 10 [V DC] |
Operating temperature max. | +70 [°C] |
Operating temperature min. | -25 [°C] |
Weight | 0.2 [kg] |
Cable length | 2 [m] |
Short-circuit-proof | Yes |
Ripple max. | 20 [%] |
Switching frequency | 5000 [Hz] |
Protected against polarity reversal | Yes |
Cable sheath material | PUR |
Downloads
Download CAD data
Download