LB804ST
![](/fileadmin/_processed_/b/1/csm_SOM_BIL_ART_LB800ST-SCHRAUBEN__SALL__AIN__V1_98f3fdbca7.png)
L-jaw (pair)
Series
Technical Data
Design | L-jaw (pair) |
Weight | 0.038 [kg] |
PWIS-free | Yes |
Material | Steel |
Compatible with installation size | MGP804 |
REACH compliant | Yes |
RoHS compliant | Yes |
Packaging unit | 2 [piece] |