CSTE02025
Connecting cable
Series CSTE
Technical Data
Fixing thread | M8-M12 |
Connection type | Pin / socket |
Nr. of wires x diameter | 5x0,25 [mm²] |
No. of contacts | 5 / 5 |
Version | Straight/straight |
Design | Connecting cable |
Rated voltage | 30 [V] |
Bending radius for fixed routing, min. | 6xØ |
Bending radius when using a drag chain, min. | 10xØ |
Flame retardant | Yes |
Weight | 0.25 [kg] |
Cable length | 0.15 [m] |
Cable-Ø | 5.6 [mm] |
Oil resistant | Yes |
Drag chain-adapted | Yes |
Protection to IEC 60529 | IP67 |
Current load (at 40°C) | 3 [A] |
Sealing material | FKM |
Grip body material | PUR |
Cable sheath material | PUR |
Coupling nut material | Metal, CuZn, nickel-plated |
Downloads
PDF datasheet
Download