CRN300
![](/fileadmin/pim/SOM/BIL/ART/SOM_BIL_ART_CRN__SALL__AIN__V1.png)
Series CRN
Technical Data
Design | CRN |
Weight | 0.6 [kg] |
Installation size | PRN-CRN |
PWIS-free | Yes |
REACH compliant | Yes |
RoHS compliant | Yes |
S | 14.1 [mm] |
Design | CRN |
Weight | 0.6 [kg] |
Installation size | PRN-CRN |
PWIS-free | Yes |
REACH compliant | Yes |
RoHS compliant | Yes |
S | 14.1 [mm] |