ANS0078
![](/fileadmin/_processed_/6/2/csm_SOM_BIL_ART_ANS0078__SALL__AIN__V1_3409cbb86e.png)
Attachment Kit
Series ANS
Technical Data
Design | Attachment Kit |
Weight | 0.6 [kg] |
Installation size | SF-ANS |
PWIS-free | Yes |
REACH compliant | Yes |
RoHS compliant | Yes |
Design | Attachment Kit |
Weight | 0.6 [kg] |
Installation size | SF-ANS |
PWIS-free | Yes |
REACH compliant | Yes |
RoHS compliant | Yes |