ADS308N-S
![](/fileadmin/pim/SOM/BIL/ART/SOM_BIL_ART_ADS__SALL__AIN__V1.png)
pressure piece
Series ADS
Technical Data
Design | pressure piece |
Weight | 0.11 [kg] |
Installation size | GD300-ADS |
Total spring force max. | 49.0 [N] |
Total spring force min. | 30.0 [N] |
Stroke | 5 [mm] |
PWIS-free | Yes |
Suitable for gripper version | N / S |
REACH compliant | Yes |
RoHS compliant | Yes |
Zimmer Cadenas Deeplink | https://zimmergroup-embedded.partcommunity.com?info=zimmergroup%2Fhandhabungstechnik%2Fkatalogzubehoer%2Fall%2Fsch%5Fads300%5Fasmtab%2Eprj&varset=%7BARTICLE%3DADS308N%2DS%7D&encoding=%25 |