ADS306N-S
![](/fileadmin/pim/SOM/BIL/ART/SOM_BIL_ART_ADS__SALL__AIN__V1.png)
pressure piece
Series ADS
Technical Data
Design | pressure piece |
Weight | 0.07 [kg] |
Installation size | GD300-ADS |
Total spring force max. | 64.0 [N] |
Total spring force min. | 47.0 [N] |
Stroke | 4 [mm] |
PWIS-free | Yes |
Suitable for gripper version | N / S |
REACH compliant | Yes |
RoHS compliant | Yes |