AD-M10X1
![](/fileadmin/pim/SOM/BIL/ART/SOM_BIL_ART_AD__SALL__AIN__V1.png)
Shock Absorbers
Series AD
Technical Data
Design | Shock Absorbers |
Weight | 0.036 [kg] |
Installation size | AD |
Stroke | 7 [mm] |
PWIS-free | Yes |
REACH compliant | Yes |
RoHS compliant | Yes |
Benefits in detail
![](/fileadmin/_processed_/3/a/csm_SOM_SCH_FUN_AD__SALL__AIN__V1_99df40a6e8.png)
- Insert made from plastics
minimized noise level prevents the part to be damped from damage - Guide
- Elastomer
for damping of shocks and vibration increases lifetime of your application maintenance free