A50-180-B
![](/fileadmin/pim/SOM/BIL/ART/SOM_BIL_ART_Anschlaghebel-180__SALL__AIN__V1.png)
Stop lever
Series A
Technical Data
Design | Stop lever |
Weight | 0.07 [kg] |
Installation size | PRN-A |
PWIS-free | Yes |
REACH compliant | Yes |
RoHS compliant | Yes |
Swivel angle | 180 [°] |
Zimmer Cadenas Deeplink | https://zimmergroup-embedded.partcommunity.com?info=zimmergroup%2Fhandhabungstechnik%2Fkatalogzubehoer%2Fall%2Fsch%5Fhht%5Fa50%5Fasmtab%2Eprj&varset=%7BARTICLE%3DA50%2D180%2DB%7D&encoding=%25 |