A300-270
![](/fileadmin/pim/SOM/BIL/ART/SOM_BIL_ART_Anschlaghebel-280__SALL__AIN__V1.png)
Stop lever
Series A
Technical Data
Design | Stop lever |
Weight | 0.15 [kg] |
Installation size | PRN-A |
PWIS-free | Yes |
REACH compliant | Yes |
RoHS compliant | Yes |
Swivel angle | 270 [°] |
Design | Stop lever |
Weight | 0.15 [kg] |
Installation size | PRN-A |
PWIS-free | Yes |
REACH compliant | Yes |
RoHS compliant | Yes |
Swivel angle | 270 [°] |