Visualization for components

In visualZ, Zimmer Group is offering a proprietary specialized, convenient and user-friendly Human Machine Interface (HMI) for installations and systems in order to simplify the process of installing components, for example in the robot control system, and to simplify the operation of systems. 

With its fast and intuitively operated interface, the HMI gives users the maximum level of flexibility when creating, storing and restoring device parameters. It also provides assistance during diagnostics and preventive maintenance. The HMI provides the user with security (0 % error rate during operation) and the greatest possible variability in creating and managing application-specific profiles.

YOUR BENEFITS

  • Fast and easy interaction in the application environment
  • Display of process parameters relevant to the application
  • Increase in efficiency
  • Minimization of input errors

User interfaces provide clear organization and a graphic display of the individual function areas of the system. Direct access to the event log and order management improve convenience and efficiency while reducing operator errors and increasing workplace safety.

All units and stations installed in the systems can be configured and operated by means of the HMI. Various user roles also enable service access to the system.


Contact us

Personal data
Message