SPN Zero-Point Clamping System
Series Standard

"The economical"

  • Concentration on the basic functions
  • Locking by means of clamping segments
  • PLUS connection
  • Rustproof – tempered stainless steel
  • Two integrated rotation locks
  • Optional automatic seal
Installation Size: 062
Order-No.Holding force max.Operating pressurePull-in force
SPN062E6SD-BM86 ... 7 [bar]2.0 [kN]
SPN062E4SD-BM84 ... 7 [bar]1.0 [kN]
Installation Size: 112
Order-No.Holding force max.Operating pressurePull-in force
SPN112E6SD-BM10/M126 ... 7 [bar]6.0 [kN]
SPN112E4SD-BM10/M124 ... 7 [bar]4.0 [kN]
Installation Size: 138
Order-No.Holding force max.Operating pressurePull-in force
SPN138E6SD-BM12/M166 ... 7 [bar]18.0 [kN]
SPN138E4SD-BM12/M164 ... 7 [bar]12.0 [kN]
  1. Housing
  2. Clamping pin
  3. Cover
  4. Clamp dog
  5. Clamping segments
  6. Spring package
  7. Torque support/rotation lock


Reddot Design Award 2019
IF Design Award 2019