SPP138-B
![](/fileadmin/_processed_/c/9/csm_ZIM_BIL_BAU_SPP138__SALL__AIN__V2_a8af6cb4bc.png)
Pallet changer
Series SPP
- Maximum clamping and holding force
- Slim design for maximum utilization of the machine space
- Sensing of clamping state and pallet presence
- Reliable handling thanks to cleaning function and spring accumulator
Equipment/Options
- Torque support
- Form fit
- Pins compatible with reference system
- Corrosion resistance
- Magnetic field sensor
- Low height
- PLUS connection
- Pneumatic
Technical Data
Operation | pneumatic |
Pull-in force | 10.0 [kN] |
Pull-in force with PLUS connection | 22.0 [kN] |
Operating pressure | 4.5 ... 7 [bar] |
Rotation prevention | Yes |
Air cleaning | Yes |
Piston position sensing | electric |
Repetition accuracy | 0.020 [mm] |
Operating temperature | -10 ... +70 [°C] |
Material | Tempered stainless steel/aluminum |
Weight | 2.4 [kg] |
Benefits in detail
![](/fileadmin/_processed_/c/3/csm_ZIM_SCH_FUN_SPP__SALL__AIN__V1_d7dd188926.png)
- Pallet changer
For robot side assembly - Pallet coupling
For mounting on the pallet/workpiece side - Spring accumulator
energy storage in case of drop in pressure - Torque support/rotation lock
High snapshot - Locking
Positive locking by means of clamping segments - Clamping pin
Power transmission between pallet coupling and pallet changer - Drive
Double-acting pneumatic rotor cylinder - Piston position sensing
Via magnetic field sensors, on both sides