MKR3000A

Clamping element
Series MKR

  • Independent of the manufacturer
    For circular guides and shaft guides
  • Energize to close (NO)
    Closing with pressure
  • high durability
    Up to 5 million static clamping cycles
Technical Data
Holding force1750 [N]
Nominal operating pressure6 [bar]
Shaft Ø30 [mm]
Installation directionfrom above
Holding torque26 [Nm]
max. length clamping48.5
Operating pressure max.6.5 [bar]
Operating pressure min.2 [bar]
Wiper-
Weight1.2 [kg]
Benefits in detail
  1. Circular guide
    Compatible with circular and shaft guides
  2. Wedge-type gear
    Power transmission between piston and clamping jaw
  3. Clamping jaw
    Pressed at the circular guide
  4. Housing
  5. Pneumatic piston
    The piston moves the wedge-type gear longitudinally