TPS080
![](/fileadmin/_processed_/0/2/csm_ZIM_BIL_SER_TPS__SALL__AIN__V2_566ec1bc4e.png)
Clamping element
Series TPS
- Independent of the manufacturer
For circular guides and shaft guides - Energize to open (NC)
through spring-loaded energy storage - high durability
Up to 5 million static clamping cycles Internal torque input No wear on the shaft - Safety element
Safe clamping in case of energy failure
Technical Data
Shaft Ø | 80 [mm] |
Operating pressure min. | 5.5 [bar] |
Holding torque | 140 [Nm] |
Installation direction | from the front |
Operating pressure max. | 6.5 [bar] |
Wiper | - |
Weight | 3 [kg] |
Benefits in detail
![](/fileadmin/_processed_/7/f/csm_ZIM_SCH_FUN_TPS__SALL__AIN__V3_31e3fce1bb.png)
- Clamping flange
For fastening to the shaft - Clamping segments
Fastens clamping disk inside the element - Housing
- Pneumatic piston
Ring pistons move the clamping segments longitudinally - Spring-loaded energy storage
For non-pressurized closing of the clamping unit