MKS1505G-LP
Clamping element
Series MKS
- broad range of products
For all common profile rail guides - Energize to open (NC)
through spring-loaded energy storage - high durability
Up to 5 million static clamping cycles - Higher holding force
Via activation with PLUS air - Safety element
Safe clamping in case of energy failure
Equipment/Options
- PLUS connection
Matching rail / wagon combinations
Rail manufacturer | Rail type | Rail size | Carriage type | |
---|---|---|---|---|
Bosch Rexroth | R205...(Ball) | 15 | R205A (FNS) | show variant |
Bosch Rexroth | R205...(Ball) | 15 | R205B (FLS) | show variant |
Bosch Rexroth | R205...(Ball) | 15 | R205C (SNS) | show variant |
Bosch Rexroth | R205...(Ball) | 15 | R205D (SLS) | show variant |
Bosch Rexroth | R205...(Ball) | 15 | R205E (SNH) | show variant |
Technical Data
Holding force | 250 [N] |
Operating pressure min. | 4 [bar] |
Installation direction | from above |
max. length clamping | 58 |
Operating pressure max. | 6.5 [bar] |
Wiper | - |
Weight | 0.26 [kg] |
Benefits in detail
- Profile rail guide
Available for all common profile rail guides - Wedge-type gear
Power transmission between piston and clamping jaw - Clamping jaw
Pressed at the free surfaces of the profile rail guide - Housing
- Pneumatic piston
The piston moves the wedge-type gear longitudinally - Spring-loaded energy storage
For non-pressurized closing of the clamping unit