MCPS1505E-LP
Clamping element
Series MCPS
- small construction
For all common miniature profile rail guides - Energize to open (NC)
through spring-loaded energy storage - high durability
Up to 5 million static clamping cycles - Higher holding force
Via activation with PLUS air - Safety element
Safe clamping in case of energy failure
Matching rail / wagon combinations
Rail manufacturer | Rail type | Rail size | Carriage type | |
---|---|---|---|---|
Bosch Rexroth | R044… (miniature ball, wide) | 15 | R0441 | show variant |
Bosch Rexroth | R044… (miniature ball, wide) | 15 | R0443 | show variant |
Technical Data
Holding force | 145 [N] |
Operating pressure min. | 4 [bar] |
Installation direction | from the front |
max. length clamping | 52.5 |
Operating pressure max. | 6.5 [bar] |
Wiper | - |
Weight | 0.19 [kg] |
Benefits in detail
- Miniature profile rail guide
Available for all common miniature profile rail guides - Wedge-type gear
Power transmission between piston and clamping jaw - Clamping jaw
Pressed at the free surfaces of the profile rail guide - Housing
- Pneumatic piston
The piston moves the wedge-type gear longitudinally - Spring-loaded energy storage
For non-pressurized closing of the clamping unit - Sliding block
For floating bearings