MCPS1500MW
![](/fileadmin/_processed_/1/8/csm_ZIM_BIL_SER_MCPS__SALL__AIN__V2_3f943f0190.png)
Clamping element
Series MCPS
- small construction
For all common miniature profile rail guides - Energize to open (NC)
through spring-loaded energy storage - high durability
Up to 5 million static clamping cycles - Higher holding force
Via activation with PLUS air - Safety element
Safe clamping in case of energy failure
Matching rail / wagon combinations
Rail manufacturer | Rail type | Rail size | Carriage type | |
---|---|---|---|---|
HepcoMotion | MLGB | 15 | MLGB..C | show variant |
HepcoMotion | MLGB | 15 | MLGB..L | show variant |
HepcoMotion | MLGB | 15 | MLGB..N | show variant |
IKO | LWLF | 42 | LWLF..B | show variant |
IKO | LWLF | 42 | LWLF..BCS | show variant |
IKO | LWLF | 42 | LWLF..CS | show variant |
IKO | LWLF | 42 | LWLFC..B | show variant |
IKO | LWLF | 42 | LWLFG..B | show variant |
INA | TKDM..-W(KUEM..-W..) | 15 | KWEM..-W | show variant |
INA | TKDM..-W(KUEM..-W..) | 15 | KWEM..-WL | show variant |
INA | TKDM..-W(KUEM..-W..) | 15 | KWEM..-WC | show variant |
MISUMI | SEWZL (Miniature Wide) | SEBW | show variant | |
MISUMI | SEWZL (Miniature Wide) | SEBWD | show variant | |
MISUMI | SEWZL (Miniature Wide) | SEBWM | show variant | |
MISUMI | SEWZL (Miniature Wide) | SEBWN | show variant | |
MISUMI | SEWZL (Miniature Wide) | SEBWZ | show variant | |
MISUMI | SEWZL (Miniature Wide) | SELBW | show variant | |
MISUMI | SEWZL (Miniature Wide) | SELBWM | show variant | |
MISUMI | SEWZL (Miniature Wide) | SELBWN | show variant | |
MISUMI | SEWZL (Miniature Wide) | SELBWZ | show variant | |
MISUMI | SEWZL (Miniature Wide) | SEWZB | show variant | |
MISUMI | SEWZL (Miniature Wide) | SSEBW | show variant | |
MISUMI | SEWZL (Miniature Wide) | SWZB | show variant | |
MISUMI | SEWZL (Miniature Wide) | SWZLB | show variant | |
MISUMI | SEWZL (Miniature Wide) | SWZMB | show variant | |
NB | SEBSW | 15 | A | show variant |
NB | SEBSW | 15 | AY | show variant |
NB | SEBSW | 15 | B | show variant |
NB | SEBSW | 15 | BY | show variant |
NB | SEBW | 15 | A | show variant |
NB | SEBW | 15 | A-N | show variant |
NB | SEBW | 15 | AY | show variant |
NB | SEBW | 15 | AY-N | show variant |
NB | SERSW | 15 | A | show variant |
NB | SERW | 15 | A | show variant |
PMI | MSD | 15 | MSD-M | show variant |
PMI | MSD | 15 | MSD-LM | show variant |
HIWIN | MGW | 15 | MGW..C | show variant |
HIWIN | MGW | 15 | MGW..H | show variant |
Technical Data
Holding force | 280 [N] |
Operating pressure min. | 5.5 [bar] |
Installation direction | from above |
max. length clamping | 525 |
Nominal operating pressure | 6 [bar] |
Operating pressure max. | 6.5 [bar] |
Wiper | - |
Holding force PLUS connection | 360 [N] |
Weight | 0.2 [kg] |
Benefits in detail
![](/fileadmin/_processed_/3/0/csm_ZIM_SCH_FUN_MCPS__SALL__AIN__V3_7de0ba4a8e.png)
- Miniature profile rail guide
Available for all common miniature profile rail guides - Wedge-type gear
Power transmission between piston and clamping jaw - Clamping jaw
Pressed at the free surfaces of the profile rail guide - Housing
- Pneumatic piston
The piston moves the wedge-type gear longitudinally - Spring-loaded energy storage
For non-pressurized closing of the clamping unit - Sliding block
For floating bearings