MCPS0701A
- small construction
For all common miniature profile rail guides - Energize to open (NC)
through spring-loaded energy storage - high durability
Up to 5 million static clamping cycles - Higher holding force
Via activation with PLUS air - Safety element
Safe clamping in case of energy failure
Matching rail / wagon combinations
Rail manufacturer | Rail type | Rail size | Carriage type | |
---|---|---|---|---|
Bosch Rexroth | R044… (miniature ball) | 7 | R0442 | show variant |
Bosch Rexroth | R044… (miniature ball) | 7 | R0444 | show variant |
HepcoMotion | MLG | 7 | MLG..C | show variant |
HepcoMotion | MLG | 7 | MLG..L | show variant |
HepcoMotion | MLG | 7 | MLG..N | show variant |
HepcoMotion | MLGB | 7 | MLGB..C | show variant |
HepcoMotion | MLGB | 7 | MLGB..L | show variant |
HepcoMotion | MLGB | 7 | MLGB..N | show variant |
IKO | LWL | 7 | LWL..B | show variant |
IKO | LWL | 7 | LWL..N | show variant |
IKO | LWL | 7 | LWLC..B | show variant |
IKO | LWL | 7 | LWLC..N | show variant |
IKO | LWL | 7 | LWLG..B | show variant |
IKO | LWL | 7 | LWLG..N | show variant |
IKO | ML | 7 | ML | show variant |
IKO | ML | 7 | MLC | show variant |
IKO | ML | 7 | MLG | show variant |
INA | TKDM(KUEM) | 7 | KWEM | show variant |
INA | TKDM(KUEM) | 7 | KWEM..-C | show variant |
INA | TKDM(KUEM) | 7 | KWEM..-L | show variant |
MISUMI | STZL (Miniature) | 7(8) | SEB | show variant |
MISUMI | STZL (Miniature) | 7(8) | SEBM | show variant |
MISUMI | STZL (Miniature) | 7(8) | SEBS | show variant |
MISUMI | STZL (Miniature) | 7(8) | SEBSN | show variant |
MISUMI | STZL (Miniature) | 7(8) | SEBZ | show variant |
MISUMI | STZL (Miniature) | 7(8) | SECB | show variant |
MISUMI | STZL (Miniature) | 7(8) | SELB | show variant |
MISUMI | STZL (Miniature) | 7(8) | SELBM | show variant |
MISUMI | STZL (Miniature) | 7(8) | SELBN | show variant |
MISUMI | STZL (Miniature) | 7(8) | SELBZ | show variant |
MISUMI | STZL (Miniature) | 7(8) | SEZB | show variant |
MISUMI | STZL (Miniature) | 7(8) | SSZSB | show variant |
MISUMI | STZL (Miniature) | 7(8) | SZB | show variant |
MISUMI | STZL (Miniature) | 7(8) | SZCB | show variant |
MISUMI | STZL (Miniature) | 7(8) | SZLB | show variant |
MISUMI | STZL (Miniature) | 7(8) | SZMB | show variant |
MISUMI | STZL (Miniature) | 7(8) | SZNB | show variant |
MISUMI | STZL (Miniature) | 7(8) | SZSB | show variant |
NSK | PU(P1U) | 7 | PAU..AR | show variant |
THK | RSR | 7 | RSR..M | show variant |
THK | RSR | 7 | RSR..N | show variant |
THK | RSR | 7 | RSR..ZM | show variant |
HIWIN | MGN | 7 | MGN..C | show variant |
HIWIN | MGN | 7 | MGN..H | show variant |
Technical Data
Holding force | 80 [N] |
Operating pressure min. | 5.5 [bar] |
Installation direction | from the front |
max. length clamping | 52.5 |
Nominal operating pressure | 6 [bar] |
Operating pressure max. | 6.5 [bar] |
Wiper | - |
Holding force PLUS connection | 200 [N] |
Weight | 0.081 [kg] |
Benefits in detail
- Miniature profile rail guide
Available for all common miniature profile rail guides - Wedge-type gear
Power transmission between piston and clamping jaw - Clamping jaw
Pressed at the free surfaces of the profile rail guide - Housing
- Pneumatic piston
The piston moves the wedge-type gear longitudinally - Spring-loaded energy storage
For non-pressurized closing of the clamping unit - Sliding block
For floating bearings