LKP1505AS2-A
Clamping element
Series LKP
- broad range of products
For all common profile rail guides - Energize to close (NO)
Closing with pressure - high durability
Up to 5 million static clamping cycles - Small and narrow design
By using U-form piston - Maximum flexibility
Additional air connection from front
Matching rail / wagon combinations
Rail manufacturer | Rail type | Rail size | Carriage type | |
---|---|---|---|---|
Bosch Rexroth | R16.. (Balls) | 15 | R1622 (SNS) | show variant |
Bosch Rexroth | R16.. (Balls) | 15 | R1623 (SLS) | show variant |
Bosch Rexroth | R16.. (Balls) | 15 | R1632 (SNS) | show variant |
Bosch Rexroth | R16.. (Balls) | 15 | R1651 (FNS) | show variant |
Bosch Rexroth | R16.. (Balls) | 15 | R1653 (FLS) | show variant |
Bosch Rexroth | R16.. (Balls) | 15 | R1661 (FKS) | show variant |
Bosch Rexroth | R16.. (Balls) | 15 | R1662 (SKS) | show variant |
Bosch Rexroth | R16.. (Balls) | 15 | R1665 (FKS) | show variant |
Bosch Rexroth | R16.. (Balls) | 15 | R1666 (SKS) | show variant |
Bosch Rexroth | R16.. (Balls) | 15 | R1621 (SNH) | show variant |
Ewellix (SKF) | LLRH | 15 | LLRHC..A | show variant |
Ewellix (SKF) | LLRH | 15 | LLRHC..LA | show variant |
Ewellix (SKF) | LLRH | 15 | LLRHC..LU | show variant |
Ewellix (SKF) | LLRH | 15 | LLRHC..SA | show variant |
Ewellix (SKF) | LLRH | 15 | LLRHC..U | show variant |
Ewellix (SKF) | LLRH | 15 | LLRHC..R | show variant |
Technical Data
Holding force | 550 [N] |
Nominal operating pressure | 6 [bar] |
Installation direction | from the front |
max. length clamping | 49 |
Operating pressure min. | 2 [bar] |
Operating pressure max. | 6.5 [bar] |
Wiper | - |
Weight | 0.15 [kg] |
Benefits in detail
- Profile rail guide
Available for all common profile rail guides - Wedge-type gear
Power transmission between piston and clamping jaw - Clamping jaw
Pressed at the free surfaces of the profile rail guide - Narrow housing
- Pneumatic piston
The piston moves the wedge-type gear longitudinally