KBH2501AS1
![](/fileadmin/_processed_/3/a/csm_ZIM_BIL_SER_KBH__SALL__AIN__V2_cf4e818cc9.png)
Clamping element
Series KBH
- broad range of products
For all common profile rail guides - Energize to close (NO)
Closing with pressure - extremely durable
Up to 10 million static clamping cycles
Matching rail / wagon combinations
Rail manufacturer | Rail type | Rail size | Carriage type | |
---|---|---|---|---|
THK | HSR | 25 | HSR..A | show variant |
THK | HSR | 25 | HSR..AM | show variant |
THK | HSR | 25 | HSR..B | show variant |
THK | HSR | 25 | HSR..BM | show variant |
THK | HSR | 25 | HSR..C | show variant |
THK | HSR | 25 | HSR..CA | show variant |
THK | HSR | 25 | HSR..CAM | show variant |
THK | HSR | 25 | HSR..CB | show variant |
THK | HSR | 25 | HSR..CBM | show variant |
THK | HSR | 25 | HSR..HA | show variant |
THK | HSR | 25 | HSR..HAM | show variant |
THK | HSR | 25 | HSR..HB | show variant |
THK | HSR | 25 | HSR..HBM | show variant |
THK | HSR | 25 | HSR..LA | show variant |
THK | HSR | 25 | HSR..LAM | show variant |
THK | HSR | 25 | HSR..LB | show variant |
THK | HSR | 25 | HSR..LBM | show variant |
THK | HSR | 25 | HSR..LR | show variant |
THK | HSR | 25 | HSR..LRM | show variant |
THK | HSR | 25 | HSR..R | show variant |
THK | HSR | 25 | HSR..RM | show variant |
THK | HSR | 25 | HSR..YR | show variant |
THK | HSR | 25 | HSR..YRM | show variant |
Technical Data
Holding force | 2200 [N] |
Nominal operating pressure | 100.0 [bar] |
Installation direction | from the front |
max. length clamping | 100 |
Operating pressure max. | 110.0 [bar] |
Operating pressure min. | 5 [bar] |
Wiper | - |
Weight | 1.1 [kg] |
Benefits in detail
![](/fileadmin/_processed_/e/6/csm_ZIM_SCH_FUN_KBH__SALL__AIN__V2_e4fcb9273f.png)
- Profile rail guide
Available for all common profile rail guides - Return spring
Interlocked integration in the jaws - Clamping jaws and brake shoes
Pressed at the free surfaces of the profile rail guide - Housing
- Membran
For pressurization - Scraper
Can also be ordered as an option