Electro-pneumatic unit
Series AEPN
![](/fileadmin/_processed_/e/1/csm_ZIM_BIL_SER_AEPN__SALL__AIN__V1_a08d77d38b.png)
- Lightweight and powerful
The compact design allows the unit to be positioned very close to the consumers and achieves the fastest opening and closing times. - Multiple pressure ranges selectable
Two different pressure ranges can be set to meet application-specific requirements with the lowest possible energy input. - Integrated query
Integrated sensing reliably regulates and maintains pressures. - Control
Different process sequences can be implemented thanks to two independently controllable valves. - Independent
Thanks to the simple control and the 24V technology, the electro-pneumatic unit is predestined for mobile units with battery supply, such as driverless transport systems.
Series features
- Integrated sensing
- Digital I/O
- Integrated valve technology
- Design included
- Multiple independent control
Installation Size: AEPN1100 | ||||
Order-No. | Operation | Delivery rate | Pressure range 1 | |
---|---|---|---|---|
AEPN1100-00-A | electric | 16 [Nl/min] | 4.5 ... 5.5 [bar] |
![](/fileadmin/_processed_/9/f/csm_ZIM_SCH_FUN_AEPN__SALL__AIN__V1_eaedd7efad.png)
- Air connection P2
- Air connection P1
- Quick exhaust valve
- Energy + control
- Ventilation/air intake
- Fixing