VILP16
![](/fileadmin/pim/SOM/BIL/SER/SOM_BIL_SER_VIP__SALL__AIN__V1.png)
Vacuum generator
Series VIP
- Note
Manometer order no. VM62, suitable for VIP4 to VILP16, is not supplied with product
Technical Data
Vacuum output at 4 bar | 90 [%] |
Air consumption per min. | 240 [l norm] |
Vacuum volume | 350 [l norm/min.] |
Operating pressure | 4 ... 7 [bar] |
Noise level (free-running) | 75 [db(A)] |
Noise level (suction) | 55 [db(A)] |
Operating temperature | -10 ... +100 [°C] |
A | G1,5" |
Dimension B | 97 [mm] |
Dimension D | 250 [mm] |
Dimension E | 47 [mm] |
Weight | 2.5 [kg] |
Downloads
PDF datasheet
Download