Suction cups
Series SPO
- Range of applications
Rough, highly textured surfaces, such as corrugated metal and wood, etc... - Special features
Highly adjustable sealing face Robust and strong with aluminium carrier plate NBR knobbed surface to absorb lateral forces
Installation Size: SPO | ||||
Order-No. | Vacuum force theoretical | Volume | Volume | |
---|---|---|---|---|
SPO230-80-10EPDM | 1318 [N] | 221 [cm³] |