SM35
![](/fileadmin/_processed_/3/3/csm_SOM_BIL_SER_SM__SALL__AIN__V1_4c7b8dd190.png)
Suction cups
Series SM
- Range of applications
Flat and slightly curved surfaces - Special features
Suction diameter from 1 mm - Product components
Suction cup + adapter (connection thread)
Technical Data
Vacuum force theoretical | 77 [N] |
Volume | 2.6 [cm³] |
Connection type | 3 |
Dimension D1 | 35 [mm] |
Dimension D2 | 16 [mm] |
Dimension H | 16 [mm] |