SF30NA
![](/fileadmin/pim/SOM/BIL/SER/SOM_BIL_SER_SF__SALL__AIN__V1.png)
Suction cups
Series V-SF
- Range of applications
Slightly curved, inclined and uneven surfaces - Special features
Compensates differences in height The suction process creates a lifting effect
Technical Data
Vacuum force theoretical | 55 [N] |
Lifting force | 13 [N] |
Volume | 8.9 [cm³] |
Connection type | 2 |
Dimension D1 | 30 [mm] |
Dimension D2 | 17 [mm] |
Dimension H min. | 22 [mm] |
Dimension H max. | 35 [mm] |