SF18TPU
Suction cups
Series V-SF
- Range of applications
Slightly curved, inclined and uneven surfaces - Special features
Compensates differences in height The suction process creates a lifting effect
Technical Data
Vacuum force theoretical | 20 [N] |
Lifting force | 6 [N] |
Volume | 1.8 [cm³] |
Connection type | 1 |
Dimension D1 | 18 [mm] |
Dimension D2 | 12 [mm] |
Dimension H min. | 11 [mm] |
Dimension H max. | 18.7 [mm] |