OV3-10SA
![](/fileadmin/_processed_/0/3/csm_SOM_BIL_SER_OVx2__SALL__AIN__V1_cfbe6a9395.png)
Suction cups
Series OV
- Range of applications
Long, narrow and slightly uneven surfaces - Special features
Depending on type, metallic base plate Flexible seal lips Ear clamp to prevent rotation, supplied with product
Technical Data
Vacuum force theoretical | 2 [N] |
Volume | 0.2 [cm³] |
Connection type | 1 |
Dimension A | 0.4 [mm] |
Dimension B | 3 [mm] |
Dimension D2 | 9.5 [mm] |
Dimension H | 12 [mm] |
Dimension L | 10 [mm] |