OV10-30TPU
![](/fileadmin/_processed_/d/5/csm_SOM_BIL_SER_OV__SALL__AIN__V1_3c41a244d2.png)
Suction cups
Series OV
- Range of applications
Long, narrow and slightly uneven surfaces - Special features
Depending on type, metallic base plate Flexible seal lips Ear clamp to prevent rotation, supplied with product
Technical Data
Vacuum force theoretical | 19 [N] |
Volume | 0.6 [cm³] |
Connection type | 1 |
Dimension A | 1.2 [mm] |
Dimension B | 10 [mm] |
Dimension D2 | 12 [mm] |
Dimension H | 12 [mm] |
Dimension L | 30 [mm] |