NS24SI
Suction cups
Series NS
- Range of applications
Flat and unstable surfaces - Special features
Knobs prevent thin material being sucked in High stability
Technical Data
Vacuum force theoretical | 36 [N] |
Volume | 2.2 [cm³] |
Connection type | 2 |
Dimension A | 3.5 [mm] |
Dimension D1 | 24 [mm] |
Dimension D2 | 16 [mm] |
Dimension H | 22 [mm] |