NS18
Suction cups
Series NS
- Range of applications
Flat and unstable surfaces - Special features
Knobs prevent thin material being sucked in High stability
Technical Data
Vacuum force theoretical | 20 [N] |
Volume | 0.5 [cm³] |
Connection type | 1 |
Dimension A | 0.8 [mm] |
Dimension D1 | 18 [mm] |
Dimension D2 | 10 [mm] |
Dimension H | 12 [mm] |