NS10L
Suction cups
Series NS
- Range of applications
Flat and unstable surfaces - Special features
Knobs prevent thin material being sucked in High stability
Technical Data
Vacuum force theoretical | 6 [N] |
Volume | 0.3 [cm³] |
Connection type | 1 |
Dimension A | 1 [mm] |
Dimension D1 | 10 [mm] |
Dimension D2 | 10 [mm] |
Dimension H | 12 [mm] |