VS001ES-E2
Sensing units
Series VS0001
- Special features
Switching points adjustable via teach button Two digital switching outputs Vertical or horizontal fixing Electronic vacuum sensor 200 mA switching circuit
Technical Data
Measuring medium | non-aggressive gases; dry, oil-free air |
Measuring range | -1...0 [bar] |
Max. safe overpressure | 5 [bar] |
Repetition accuracy | +/- 1% from measuring range [%] |
Hysteresis fest | 20 [mbar] |
Output signal | 2 digital |
Switching capacity | 200 [mA] |
Status indication | LED |
Electrical connection | Connector M8, 4-pole |
Voltage | 10-30 [V DC] |
Current consumption | 20 [mA] |
Degree of protection | 40 [IP] |
Temperature deviation | +/- 3% from measuring range |
Allowable ambient temperature | 0...60 [°C] |
Type of construction | vertical |
G1 | M8 |
Dimension A | 36.2 [mm] |
Dimension B | 10 [mm] |
Dimension H | 17.5 [mm] |
Dimension L | 43 [mm] |
Weight | 0.006 [kg] |
Downloads
PDF datasheet
Download