SAM16X1
Sensing units
Series SAM
- Special features
External thread Integrated plunger to detect workpiece Integrated vacuum generator (SAVM)
Technical Data
Connection type | 1 |
G1 | M16x1 |
G2 | G1/8" |
S | 21 [mm] |
SW | 19 [mm] |