SAM14X1
Sensing units
Series SAM
- Special features
External thread Integrated plunger to detect workpiece Integrated vacuum generator (SAVM)
Technical Data
Connection type | 1 |
G1 | M14x1 |
G2 | M5 |
S | 12 [mm] |
SW | 17 [mm] |