Suction finger spring-loaded
Series SO-303
![](/fileadmin/_processed_/b/5/csm_SOM_BIL_SER_SO-303__SALL__AIN__V1_a8fbc58e79.png)
- Spring-loaded suction cups for contact surfaces at right angles to suction cup Suitable for mini and bellows cups
Installation Size: SO-303 | ||||
Order-No. | G1 | G2 | Dimension A | |
---|---|---|---|---|
SO-30311010 | M5 | M5 | 10 [mm] | |
SO-30311020 | M5 | M5 | 10 [mm] | |
SO-30322015 | G1/8" | G1/8" | 15 [mm] | |
SO-30322035 | G1/8" | G1/8" | 15 [mm] | |
SO-30323015 | G1/4" | G1/8" | 15 [mm] | |
SO-30323035 | G1/4" | G1/8" | 15 [mm] | |
SO-30332020 | G1/8" | G1/8" | 20 [mm] | |
SO-30332040 | G1/8" | G1/8" | 20 [mm] | |
SO-30333020 | G1/4" | G1/4" | 20 [mm] | |
SO-30333040 | G1/4" | G1/4" | 20 [mm] |