Suction finger
Series SO-301
![](/fileadmin/_processed_/b/f/csm_SOM_BIL_SER_SO-301__SALL__AIN__V1_5a261cf93b.png)
- Rigid suction finger for rectangular contact surfaces to suction cup Suitable for mini and bellows cups
Installation Size: SO-301 | ||||
Order-No. | G1 | G2 | Dimension A | |
---|---|---|---|---|
SO-30111030 | M5 | M5 | 10 [mm] | |
SO-30111060 | M5 | M5 | 10 [mm] | |
SO-30111090 | M5 | M5 | 10 [mm] | |
SO-30122045 | G1/8" | G1/8" | 15 [mm] | |
SO-30122090 | G1/8" | G1/8" | 15 [mm] | |
SO-30122130 | G1/8" | G1/8" | 15 [mm] | |
SO-30123045 | G1/4" | G1/8" | 15 [mm] | |
SO-30123090 | G1/4" | G1/8" | 15 [mm] | |
SO-30123130 | G1/4" | G1/8" | 15 [mm] | |
SO-30132045 | G1/8" | G1/8" | 20 [mm] | |
SO-30132090 | G1/8" | G1/8" | 20 [mm] | |
SO-30132130 | G1/8" | G1/8" | 20 [mm] | |
SO-30133045 | G1/4" | G1/4" | 20 [mm] | |
SO-30133090 | G1/4" | G1/4" | 20 [mm] | |
SO-30133130 | G1/4" | G1/4" | 20 [mm] |