Slot nut pivoting
Series SO-141
![](/fileadmin/_processed_/5/8/csm_SOM_BIL_SER_SO-141__SALL__AIN__V1_d74f7ff2f7.png)
- All Slot nuts made of galvanised steel with strip for centering Can be pivoted into any section of profile groove for normal fixing
Installation Size: SO-141 | ||||
Order-No. | G1 | Dimension A | Weight | |
---|---|---|---|---|
SO-14104000 | M4 | 12 [mm] | 2 [g] | |
SO-14105000 | M5 | 12 [mm] | 2 [g] |