Profile 20x20
Series SO-104
![](/fileadmin/_processed_/b/d/csm_SOM_BIL_SER_SO-104__SALL__AIN__V1_aba5705fca.png)
- Groove width 5mm Standard length 2000 mm Other lengths available on request
Installation Size: SO-104 | ||||
Order-No. | Dimension A | Dimension B | Dimension L | |
---|---|---|---|---|
SO-10402000 | 20 [mm] | 20 [mm] | 2000 [mm] |
Installation Size: SO-104 | ||||
Order-No. | Dimension A | Dimension B | Dimension L | |
---|---|---|---|---|
SO-10402000 | 20 [mm] | 20 [mm] | 2000 [mm] |