SO-26110030
![](/fileadmin/_processed_/5/d/csm_SOM_BIL_SER_SO-261__SALL__AIN__V1_f26c5887f5.png)
Joint angle piece
Series SO-261
- For adapting the following elements to inclined surfaces
- Suitable for angle pieces and suction fingers Joint swivels through 180°
Technical Data
Dimension A | 10 [mm] |
Dimension B | 16 [mm] |
Dimension C | 11 [mm] |
Dimension D | 10 [mm] |
Dimension L | 30 [mm] |
Weight | 26 [g] |