SO-23210057
![](/fileadmin/_processed_/4/c/csm_SOM_BIL_SER_SO-232__SALL__AIN__V1_e55a84eb08.png)
Clamp adjustable
Series SO-232
- Adjustable clamps for fixing to all profiles Standard with pivoting Slot nut and screws
Technical Data
Dimension A min. | 17 [mm] |
Dimension A max. | 57 [mm] |
Dimension B | 16 [mm] |
Dimension C | 81 [mm] |
Dimension D | 10 [mm] |
Weight | 47 [g] |