Clamp
Series SO-231
![](/fileadmin/_processed_/d/6/csm_SOM_BIL_SER_SO-231__SALL__AIN__V1_5977df3b93.png)
- Rigid clamp for fixing to all profiles Standard with pivoting Slot nut and screws
Installation Size: SO-231 | ||||
Order-No. | Dimension A | Dimension B | Dimension C | |
---|---|---|---|---|
SO-23110017 | 17 [mm] | 16 [mm] | 39 [mm] | |
SO-23115019 | 19 [mm] | 20 [mm] | 46 [mm] | |
SO-23120022 | 22 [mm] | 25 [mm] | 51 [mm] |