Angle fixing
Series SO-134
![](/fileadmin/_processed_/4/7/csm_SOM_BIL_SER_SO-134__SALL__AIN__V1_8f0b1f4468.png)
- Application
For simple 90° angle fixing with low stresses
Installation Size: SO-134 | ||||
Order-No. | Dimension A | Dimension B | Weight | |
---|---|---|---|---|
SO-13420020 | 20 [mm] | 20 [mm] | 25 [g] | |
SO-13440040 | 40 [mm] | 40 [mm] | 60 [g] |
Installation Size: SO-134 | ||||
Order-No. | Dimension A | Dimension B | Weight | |
---|---|---|---|---|
SO-13420020 | 20 [mm] | 20 [mm] | 25 [g] | |
SO-13440040 | 40 [mm] | 40 [mm] | 60 [g] |