Air distributor
Series SO-351
![](/fileadmin/pim/SOM/BIL/SER/SOM_BIL_SER_SO-351-4__SALL__AIN__V1.png)
- To distribute compressed air and vacuum
Installation Size: SO-351 | ||||
Order-No. | G1 | G2 | Dimension A | |
---|---|---|---|---|
SO-35101004 | G1/8" | G1/8" | 40 [mm] | |
SO-35102004 | G1/8" | G1/8" | 60 [mm] |
Installation Size: SO-351 | ||||
Order-No. | G1 | G2 | Dimension A | |
---|---|---|---|---|
SO-35101004 | G1/8" | G1/8" | 40 [mm] | |
SO-35102004 | G1/8" | G1/8" | 60 [mm] |