SH25
![](/fileadmin/pim/SOM/BIL/SER/SOM_BIL_SER_SH7__SALL__AIN__V1.png)
Compact linear cylinder
Series SHD
Technical Data
Stroke | 25 [mm] |
Pressure force max. | 170 [N] |
Retraction force | 100 [N] |
Air volume per cycle | 15 [cm³] |
Operating temperature | 5 ... +80 [°C] |
Weight | 0.14 [kg] |
Stroke | 25 [mm] |
Pressure force max. | 170 [N] |
Retraction force | 100 [N] |
Air volume per cycle | 15 [cm³] |
Operating temperature | 5 ... +80 [°C] |
Weight | 0.14 [kg] |