SWM1063
Angle Pivot Units
Series SWM1000
"The slim"
- Optimised design
Adjusted to a gantry axle, you can integrate the unit in your machine loading system to save space - Large locating flange
The large mounting surface simplifies your design and allows secure attachment of follow-on tools - Failure-free continuous operation
Our uncompromising "Made in Germany" quality guarantees up to 10 million maintenance-free cycles
Equipment/Options
- 10 million maintenance-free cycles (max.)
- Powerstop end position damping
- IP30
- Magnetic field sensor
- Positionability - 2 positions
Technical Data
Swivel angle | 90 [°] |
Swivel angle regulable +/- | 3 [°] |
Torque 0° | 64 [Nm] |
Torque 45° | 39 [Nm] |
Torque 90° | 64 [Nm] |
Repetition accuracy +/- | 0.01 [°] |
Swivel time without extension load | 0.6 [s] |
Operating pressure min. | 3 [bar] |
Operating pressure max. | 8 [bar] |
Operating temperature min. | 5 [°C] |
Operating temperature max. | +80 [°C] |
Air volume per cycle | 340 [cm³] |
Protection to IEC 60529 | IP30 |
Weight | 3.5 [kg] |
Accessory
Benefits in detail
- Mounting and positioning
- Drive
double-acting pneumatic cylinder - Air flow control valve
for speed regulation included in scope of delivery - Adjustable end position
+/- 3° adjustable end position - Intake flange
for connection to application-specific adapter plate (to be supplied by the customer) - Force transfer 90° pivoting
toggle lever principle - Patented, hydraulic shock absorber
adjustable end position damping