2-Jaw Angular Grippers
Series GZ1000
![](/fileadmin/pim/SOM/BIL/SER/SOM_BIL_SER_GZ1000__SALL__AIN__V5.png)
"The top of the line"
- Unique quality meets functionality
This is one of the best angular grippers on the market, enabling you to make your application more cost-effective and functional - Variable attachment
Decide for yourself whether you want use screws, locknuts or a toolkit clamping system for fastening - Sensing with process reliability
Unlike many other established products on the market, you can even differentiate between "Component present" and "Component not present"
Installation Size: GZ1020 | ||||
Order-No. | Stroke per jaw | Gripper finger with integrated sensor | Gripping force in closing | |
---|---|---|---|---|
GZ1020-01 | 8 [°] | No | 62 [N] | |
GZ1020-02 | 8 [°] | Yes | 62 [N] | |
GZ1020-03 | 8 [°] | No | 62 [N] | |
Installation Size: GZ1030 | ||||
Order-No. | Stroke per jaw | Gripper finger with integrated sensor | Gripping force in closing | |
GZ1030-01 | 11 [°] | No | 130 [N] | |
GZ1030-02 | 11 [°] | Yes | 130 [N] | |
GZ1030-03 | 11 [°] | No | 130 [N] | |
Installation Size: GZ1040 | ||||
Order-No. | Stroke per jaw | Gripper finger with integrated sensor | Gripping force in closing | |
GZ1040-01 | 10 [°] | No | 315 [N] | |
GZ1040-02 | 10 [°] | Yes | 315 [N] | |
GZ1040-03 | 10 [°] | No | 315 [N] |
![](/fileadmin/_processed_/8/f/csm_SOM_SCH_FUN_GZ1000__SALL__AIN__V3_e9fc395849.png)
- Gripper jaw
available in different versions - Position sensing
via inductive proximity switch - Return spring
to open the gripper jaws - Mounting and positioning
via thread / through-hole - Drive
single-acting pneumatic cylinder - Housing
hard coated surface for increased durability - Mounting and positioning
via fit, thread and lock nut - Energy supply