Compensation modules
SA series
Compensation Modules
Series SAG / SAK
Special features
Very strong material combination Mounting jointed on all sides for suction grippers and suction plates
Overview
Installation Size: SAG
Order-No.
Fixing thread
Compensation stroke max.
SW
SAG14AI
G1/4"
12 [°]
17 [mm]
Installation Size: SAK
Order-No.
Fixing thread
Compensation stroke max.
SW
SAK14AI
15 [°]
19 [mm]
SAK18AI
15 [°]
14 [mm]