VGS-M
Adapters
Series S
- Special features
With choice of female or male threads Available with integrated vacuum generator
Technical Data
Connection type | 6 |
G1 | M8 |
Dimension A | 8 [mm] |
Dimension H | 28 [mm] |
SW | 13 [mm] |