SAVM5-01
![](/fileadmin/_processed_/7/1/csm_SOM_BIL_SER_SAV__SALL__AIN__V2_73ce5d2b25.png)
Adapters
Series S
- Special features
With choice of female or male threads Available with integrated vacuum generator
Technical Data
Connection type | 5 |
G1 | M5 |
Dimension A | 5 [mm] |
Dimension H | 16.5 [mm] |
SW | 10 [mm] |